FLAT-PAC IND, 70NH, 150A, 2 PADS, SMT, 070-R
| Product Name |
Eaton FP1010V inductor
|
| Catalog Number |
FP1010V14-R070-R
|
| UPC |
051712807135
|
| Product Length/Depth |
9.6 mm
|
| Product Height |
10 mm
|
| Product Width |
6.4 mm
|
| Product Weight |
2.75 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
68 A
|
| ISAT |
150 A
|
| Package Quantity |
300
|
| Contact configuration |
Two-pin
|
| Temperature rating |
125 °C max
|
| Resistance |
0.158 mΩ
|
Support from Eaton
Technical support