Download document () of 20

FP1308R2-R21-R

Eaton FP1308R inductor, 0.21 uH, 45 A Irms, 80 A ISAT, 0.58 mΩ resistance, SMT mounting, Ferrite, 2-pins, 400 qty.

General specifications

Product Name
Eaton FP1308R inductor
Catalog Number
FP1308R2-R21-R
UPC
051712234597
Product Length/Depth
13.7 mm
Product Height
8 mm
Product Width
12.95 mm
Product Weight
5.89 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
45 A
ISAT
80 A
Package Quantity
400
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.58 mΩ
Series
FP1308R

Export product specification