Download document () of 20
We make what matters work*

FT2L-RV1-EM2

Eaton Crouse-Hinds series Pauluhn FT LED marine interior, Red acrylic lens, 700 lumens, Aluminum, Ceiling mount, Emergency battery back-up, 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FT LED marine interior
Catalog Number
FT2L-RV1-EM2
UPC
786689649142
Product Length/Depth
23.75 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
15.35 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light/lens color
Red
Material
Aluminum
Lumens
700
Frequency rating
50/60 Hz
Special features
Emergency battery back-up
Voltage rating
120-277 Vac
Mounting style
Ceiling

Export product specification