Download document () of 20

GHG2734000R0004

Eaton Crouse-Hinds series GHG273 pushbutton switch, 16A, 1 x M25 entry, Polyamide, 250 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series GHG273 pushbutton switch
Catalog Number
GHG2734000R0004
EAN
4250217437533
Product Length/Depth
85 mm
Product Height
115 mm
Product Width
64 mm
Product Weight
0.32 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Ingress protection (IP) ratings
IP66
Amperage Rating
16A
Entry size
1 x M25
Material
Polyamide
Voltage rating
250 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.