Knowledge Search
Download document () of 20
We make what matters work*

GSIPAL

Trip indicator kit, high speed, 1.5 A, AC 250 V, BS, with indicator, add-on type

General specifications

Product Name
Eaton Bussmann series high speed trip indicator accessory
Catalog Number
GSIPAL
EAN
5996516024607
Product Length/Depth
135 mm
Product Height
15 mm
Product Width
120 mm
Product Weight
13 g
Compliances
CE Marked
RoHS conform
Certifications
BS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.