Eaton HC1 inductor, 10.5 uH, 12.79 A Irms, 5.3 A ISAT, 5.7 mΩ resistance, SMT mounting, Ferrite, 2-pins, 250 qty.
| Product Name |
Eaton HC1 inductor
|
| Catalog Number |
HC1-100-R
|
| EAN |
5027590171618
|
| UPC |
051712896757
|
| Product Length/Depth |
0.512 in
|
| Product Height |
0.394 in
|
| Product Width |
0.512 in
|
| Product Weight |
0.014 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
12.79 A
|
| ISAT |
5.3 A
|
| Package Quantity |
250
|
| Material |
Ferrite
|
| Frequency rating |
1 kHz to 1 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
5.7 mΩ
|
| Series |
HC1
|
Support from Eaton
Technical support