Download document () of 20
We make what matters work*

HC1-R22-R

Eaton HC1 inductor, 0.218 uH, 51.42 A Irms, 40.5 A ISAT, 0.36 mΩ resistance, SMT mounting, Ferrite, 2-pins, 250 qty.

General specifications

Product Name
Eaton HC1 inductor
Catalog Number
HC1-R22-R
EAN
5027590133296
UPC
051712898294
Product Length/Depth
0.512 in
Product Height
0.394 in
Product Width
0.512 in
Product Weight
0.014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
51.42 A
ISAT
40.5 A
Package Quantity
250
Material
Ferrite
Frequency rating
1 kHz to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.36 mΩ
Series
HC1

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us