Eaton HC7 inductor, 0.22 uH, 35.8 A Irms, 86.5 A ISAT, 0.67 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 610 qty.
| Product Name |
Eaton HC7 inductor
|
| Catalog Number |
HC7-R20-R
|
| EAN |
5027590131964
|
| UPC |
051712821827
|
| Product Length/Depth |
0.512 in
|
| Product Height |
0.217 in
|
| Product Width |
0.543 in
|
| Product Weight |
0.009 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
35.8 A
|
| ISAT |
86.5 A
|
| Package Quantity |
610
|
| Material |
Iron powder
|
| Frequency rating |
1 kHz to 500 kHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 155 °C
|
| Resistance |
0.67 mΩ
|
| Series |
HC7
|
Support from Eaton
Technical support