Download document () of 20
We make what matters work*

HC8LP-3R5-R

Eaton HC8LP inductor, 3.56 uH, 6.9 A Irms, 11.4 A ISAT, 25 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 800 qty.

General specifications

Product Name
Eaton HC8LP inductor
Catalog Number
HC8LP-3R5-R
UPC
051712898751
Product Length/Depth
0.429 in
Product Height
0.138 in
Product Width
0.409 in
Product Weight
0.01 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.9 A
ISAT
11.4 A
Package Quantity
800
Material
Iron powder
Frequency rating
1 kHz to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
25 mΩ
Series
HC8LP

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us