Eaton HC8LP inductor, 47.9 uH, 1.8 A Irms, 3.1 A ISAT, 344 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 800 qty.
| Product Name |
Eaton HC8LP inductor
|
| Catalog Number |
HC8LP-470-R
|
| UPC |
051712898843
|
| Product Length/Depth |
10.9 mm
|
| Product Height |
3.5 mm
|
| Product Width |
10.4 mm
|
| Product Weight |
4.54 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
1.8 A
|
| ISAT |
3.1 A
|
| Package Quantity |
800
|
| Material |
Iron powder
|
| Frequency rating |
1 kHz to 500 kHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 155 °C
|
| Resistance |
344 mΩ
|
| Series |
HC8LP
|
Support from Eaton
Technical support