Download document () of 20
We make what matters work*

HC9-4R3-R

Eaton HC9 inductor, 4.67 uH, 13 A Irms, 19.1 A ISAT, 5.9 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 450 qty.

General specifications

Product Name
Eaton HC9 inductor
Catalog Number
HC9-4R3-R
UPC
051712824002
Product Length/Depth
0.555 in
Product Height
0.295 in
Product Width
0.516 in
Product Weight
0.013 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
13 A
ISAT
19.1 A
Package Quantity
450
Material
Iron powder
Frequency rating
1 kHz to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
5.9 mΩ
Series
HC9

Export product specification