Download document () of 20
We make what matters work*

HCM0503V2-R20-R

IND MP 0.20uH 20A molded 2 PADS SMT

General specifications

Product Name
Eaton HCM0503V2 inductor
Catalog Number
HCM0503V2-R20-R
UPC
051712008679
Product Length/Depth
5.4 mm
Product Height
2.8 mm
Product Width
5.2 mm
Product Weight
0.35 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
20.5 A
ISAT
20.0 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
No
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
2.0 mΩ
Size
5.7x5.4x3.0mm
Terminals
2 Pins
Series
HCM0503V2

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us