Eaton HCP0605 inductor, 0.095 uH, 53 A Irms, 20 A ISAT, 0.4 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1000 qty.
| Product Name |
Eaton HCP0605 inductor
|
| Catalog Number |
HCP0605-R10-R
|
| UPC |
051712235082
|
| Product Length/Depth |
5.85 mm
|
| Product Height |
4.73 mm
|
| Product Width |
5.1 mm
|
| Product Weight |
0.8 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
53 A
|
| ISAT |
20 A
|
| Package Quantity |
1000
|
| Material |
Iron powder
|
| Frequency rating |
Up to 1 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.4 mΩ
|
| Series |
HCP0605
|
Support from Eaton
Technical support