Download document () of 20

HV0810-2R7105-R

Eaton HV supercapacitor, 2.7 V, 1 F, 0.2 Ω, CYLINDRICAL

General specifications

Product Name
Eaton HV cylindrical cell supercapacitor
Catalog Number
HV0810-2R7105-R
UPC
051712274821
Product Height
13.5 mm
Product Weight
1.2 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
8 x 14 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.2 Ω
Operating temperature range
-40 °C to +65 °C
Series
HV
Max voltage
2.7 V
Capacitance
1 F
Leakage
10 µA
Thermal resistance
120 °C/W
Energy
3.6 J
Power
4.4 W
Peak current (1 sec)
1.1 A
Continuous current (15 °C rise)
0.8 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification