Double nut receptacle, IP40, size 0, 3 male contacts; JBXEA0G03MCNDS
| Product Name | 
                                                Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
                                             | 
| Catalog Number | 
                                                JBXEA0G03MCNDS
                                             | 
| Product Length/Depth | 
                                                18.2 mm
                                             | 
| Product Height | 
                                                12 mm
                                             | 
| Product Width | 
                                                12 mm
                                             | 
| Product Weight | 
                                                5.09 g
                                             | 
| Compliances | 
                                                UL 1977
                                             |