Double nut receptacle, IP40, size 1, 2 female contacts; JBXEA1G02FSSDS
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXEA1G02FSSDS
|
| Product Length/Depth |
20.2 mm
|
| Product Height |
16 mm
|
| Product Width |
16 mm
|
| Product Weight |
10.29 g
|
| Compliances |
UL 1977
|