Rear mount receptacle, IP40, size 0, 2 male contacts; JBXEP0G02MSSDS
| Product Name | 
                                                Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
                                             | 
| Catalog Number | 
                                                JBXEP0G02MSSDS
                                             | 
| Product Length/Depth | 
                                                14.5 mm
                                             | 
| Product Height | 
                                                12 mm
                                             | 
| Product Width | 
                                                12 mm
                                             | 
| Product Weight | 
                                                5.25 g
                                             | 
| Compliances | 
                                                UL 1977
                                             |