Download document () of 20

JBXEP1G06FQNDS

Rear mount receptacle, IP40, size 1, 6 female contacts; JBXEP1G06FQNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G06FQNDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
11.76 g
Compliances
UL 1977

Export product specification