Download document () of 20

JBXER3G30FCNDSR

Front mount receptacle, IP40, size 3, 30 female contacts; JBXER3G30FCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER3G30FCNDSR
Product Length/Depth
24.5 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
27.62 g
Compliances
UL 1977

Export product specification