Straight plug no latch, IP40, size 1, 10 male contacts, cable clamp backshell; JBXFF1G10MSSDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFF1G10MSSDSR
|
| Product Length/Depth |
68 mm
|
| Product Height |
12 mm
|
| Product Width |
12 mm
|
| Product Weight |
18.84 g
|
| Compliances |
UL 1977
|
| Backshell angle |
Straight
|
| Backshell type |
Sealing Gland
|