Download document () of 20

JBXHH0G02FCNDSR

Front mount extended receptacle, IP68, size 0, 2 female contacts; JBXHH0G02FCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH0G02FCNDSR
Product Length/Depth
22.6 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
7.16 g
Compliances
UL 1977

Export product specification