Download document () of 20

JBXSR3G03MSNDSMR

Front panel mount receptacle, IP40, size 3, 3 male contacts, cable clamp protective boot; JBXSR3G03MSNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR3G03MSNDSMR
Product Length/Depth
59 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
51.31 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification