Eaton LD inductor, 2.7 uH, 2.11 A Irms, 2.52 A ISAT, 52 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.
| Product Name |
Eaton LD1 inductor
|
| Catalog Number |
LD1-2R7-R
|
| EAN |
5027590267434
|
| UPC |
051712889520
|
| Product Length/Depth |
4.8 mm
|
| Product Height |
3.5 mm
|
| Product Width |
4.3 mm
|
| Product Weight |
0.0004 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
2.11 A
|
| ISAT |
2.52 A
|
| Package Quantity |
2000
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
52 mΩ
|
| Series |
LD
|