Download document () of 20
We make what matters work*

MFBA2V2012-601-R

Ferrite B IND 2012 series 600 OHM 1A 2 PADS SMT

General specifications

Product Name
Eaton MFBA2V2012 ferrite chip bead
Catalog Number
MFBA2V2012-601-R
UPC
051712031127
Product Length/Depth
2 mm
Product Height
0.85 mm
Product Width
1.25 mm
Product Weight
0.0096 g
Compliances
RoHS Compliant

Product specifications

Mounting
SMT
Package Quantity
4000
Automotive grade
Yes
Temperature rating
-55 °C to +150 °C
Resistance
250 mΩ
Rated current
1 ADC
Impedance
600 Ω

Export product specification