Eaton Crouse-Hinds series V-Spring handrail mounting kit, 316 stainless steel, Handrail stanchion mount, Tubular rail
| Product Name |
Eaton Crouse-Hinds series V-Spring handrail mounting kit
|
| Catalog Number |
MHK-RTS
|
| UPC |
662276490758
|
| Product Length/Depth |
8 in
|
| Product Height |
4 in
|
| Product Width |
8 in
|
| Product Weight |
7.13 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
316 stainless steel
|
| Mounting style |
Handrail stanchion
|
| Type |
Tubular rail
|