Download document () of 20
We make what matters work*

MPI2512V2-2R2-R

Eaton MPI25-V2 inductor, 2.2 uH, 2.2 A Irms, 3.5 A ISAT, 87 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General specifications

Product Name
Eaton MPI inductor
Catalog Number
MPI2512V2-2R2-R
UPC
051712742528
Product Length/Depth
2.5 mm
Product Height
1.25 mm
Product Width
2 mm
Product Weight
0.034 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.2 A
ISAT
3.5 A
Package Quantity
3000
Material
Iron powder
Automotive grade
No
Frequency rating
Greater than 25MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
87 mΩ
Size
2.5x2.0x1.25mm
Terminals
2 Pads
Frame size
2.5x2.0x1.25mm
Series
MPI25-V2

Export product specification