Download document () of 20
We make what matters work*

MPIA4015V2-1R0-R

Eaton MPIA40-V2 inductor, 1 uH, 5.5 A Irms, 6 A ISAT, 27 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA4015V2-1R0-R
UPC
051712689120
Product Length/Depth
4.4 mm
Product Height
1.3 mm
Product Width
4.2 mm
Product Weight
0.14 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.5 A
ISAT
6 A
Package Quantity
3000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Greater than 9.5MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
27 mΩ
Size
4.75x4.45x1.5mm
Terminals
2 Pads
Inductance
1 μH
Self resonant frequency
67.1 Mega Hertz
Frame size
4.75x4.45x1.5mm
Series
MPIA40-V2

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us