Download document () of 20
We make what matters work*

MPIA4020V2-R68-R

Eaton MPIA40-V2 inductor, 0.68 uH, 7.5 A Irms, 9 A ISAT, 16 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA4020V2-R68-R
UPC
051712689243
Product Length/Depth
4.4 mm
Product Height
1.8 mm
Product Width
4.2 mm
Product Weight
0.19 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
7.5 A
ISAT
9 A
Package Quantity
3000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Greater than 9.5MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
16 mΩ
Size
4.75x4.45x2.0mm
Terminals
2 Pads
Inductance
0.68 μH
Self resonant frequency
81.9 Mega Hertz
Frame size
4.75x4.45x2.0mm
Series
MPIA40-V2

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us