Download document () of 20

N238-P01-MPTL-A

Cat6a RJ45 Plug - MPTL, Shielded, 100W High-Power PoE & PoE++, Zinc Die-Cast, Black, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-P01-MPTL-A
UPC
037332247926
Product Length/Depth
0.5 in
Product Height
7.68 in
Product Width
5 in
Product Weight
0.06 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Keystone Jack
Color
Black
Input Plug Type
RJ45
Package Contents
IDC cap
Quick Start Guide
Dust cap
N238-P01-MPTL-A Cat6a RJ45 Plug
Connector Color
Black
System Requirements
PoE
Cat6a
Product Features
TAA Compliant
RJ45
Product Highlights
Supports PoE++ and high-power Type 4 PoE to save you expense of powering PoE devices individually
Versatile and durable die-cast zinc plug can be re-terminated as many as 20 times
Designed for fast, reliable field terminations with no special tools in PoE applications
Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Accommodates 22-26 AWG solid or stranded cabling in 6.5-8.5 mm diameters
SideA Connector1
RJ45 (MALE)
SideB Connector1
110 IDC
SideB Connector3
110 IDC
Technology
PoE
Cat6a
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH (Non-Condensing)
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Current Rating At Dc
1.5A
Plug Type
  • RJ45
  • RJ45
Power Over Ethernet (Poe) Power - Max
100 W
Outer Cable Diameter
6.5 mm to 8.5 mm
Recommended Category Cable
Cat6a
Operating Temperature
14° to 140°F (-10° to 60°C)
Cable Hardware
Accommodates 22 to 26 AWG Solid or Stranded Cabling
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Power Over Ethernet (Poe)
100W (802.3bt)
15.4W (802.3af)
30W (802.3at)
60W (802.3bt)

Export product specification