 
                                    
                                
                                    
                                        Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 6A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab
| Product Name | 
                                                Eaton Bussmann series photovoltaic fuses
                                             | 
| Catalog Number | 
                                                PV-6A10-1P
                                             | 
| EAN | 
                                                5027590506359
                                             | 
| UPC | 
                                                051712373524
                                             | 
| Product Length/Depth | 
                                                44 mm
                                             | 
| Product Height | 
                                                38 mm
                                             | 
| Product Width | 
                                                52 mm
                                             | 
| Product Weight | 
                                                12.1 g
                                             | 
| Compliances | 
                                                RoHS Compliant  CE Marked | 
| Certifications | 
                                                UL Listed  CSA Certified IEC Rated CCC | 
| Amperage Rating | 
                                                6 A
                                             | 
| Voltage rating | 
                                                1000 Vdc
                                             | 
| Interrupt rating | 
                                                50 kAIC
                                             | 
| Class | 
                                                Class gPV
                                             | 
| Application | 
                                                Photovoltaic strings
                                             | 
| Fuse type | 
                                                PV-A10-1P
                                             | 
| Fuse indicator | 
                                                Other
                                             | 
| Fuse size | 
                                                10 x 38 mm
                                             | 
| Quantity | 
                                                10
                                             | 
| Suitable for | 
                                                CHPV Modular fuse holder
                                             |