Download document () of 20

RBC24-SLT

UPS Replacement 24VDC Battery Cartridge for select Tripp Lite SLT UPS

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC24-SLT
UPC
037332127143
Product Length/Depth
11.5 in
Product Height
4.6 in
Product Width
6.3 in
Product Weight
12.4 lb
Compliances
RoHS

Product specifications

Package contents
One pre-assembled battery pack consisting of two 12V batteries
Battery type
12V 9AH (2)
Relative humidity
0-95% non-condensing
Product Highlights
Maintenance free
Pre-assembled and wired battery kit offers simple installation
Rugged leak-proof construction
Certified premium battery cartridge
Wide operating temperature range
Typical Battery Life
3-5 years, depending on UPS operating conditions
Dc Voltage
24
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation
0-50,000 FEET

Export product specification