Eaton Wheelock RSS strobe plate, xenon, wall, red, FIRE, clear lens, 15/30/75/110 cd, indoor
| Product Name | 
                                                Eaton Wheelock RSS strobe
                                             | 
| Catalog Number | 
                                                RSSP-24MCW-FR
                                             | 
| UPC | 
                                                786697094026
                                             | 
| Product Length/Depth | 
                                                2.7 in
                                             | 
| Product Height | 
                                                10.8 in
                                             | 
| Product Width | 
                                                5.9 in
                                             | 
| Product Weight | 
                                                0.394 lb
                                             | 
| Compliances | 
                                                Not Applicable
                                             | 
| Compliance and standards | 
                                                FM  MEA BFP CSFM UL ULC | 
| Mounting Method | 
                                                Wall
                                             | 
| Housing color | 
                                                Red
                                             | 
| Housing material | 
                                                UV Stabilized Plastic
                                             | 
| Lens color | 
                                                Clear
                                             | 
| Lens material | 
                                                Lexan
                                             | 
| Lamp type | 
                                                Xenon
                                             | 
| Current draw (DC) | 
                                                0.060/0.092/0.165/0.220
                                             | 
| Lettering | 
                                                FIRE
                                             | 
| Operating Temperature | 
                                                33.8°F to 120.2°F (0°C to 49°C) and maximum humidity of 93%
                                             | 
| Indoor/outdoor | 
                                                Indoor
                                             | 
| Candela settings | 
                                                15 cd  30 cd 75 cd 110 cd | 
| Voltage | 
                                                24 V
                                             |