Download document () of 20

SC32LOCK

Eaton Bussmann series low voltage British standard fuse holder, Non Indicating, fuse accessory, Padlockable inserts, Suitable for SC32 Safeclip fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SC32LOCK
EAN
5027590509299
UPC
051712419482
Product Length/Depth
150 mm
Product Height
130 mm
Product Width
17.5 mm
Product Weight
21.5 g
Compliances
Contact factory

Product specifications

Used with
Used with SC32
Accessory/spare part type
Other
Padlockable inserts
Fuse indicator
Non-indicating
Construction size
Other
Type
fuse accessory
Application
General industrial applications
Suitable for
SC32 Safeclip fuse holder

Export product specification