Photo is representative
Download
Eaton B-Line series hex head screw, 0.5" H x 2.3640" L x 0.8660" W, Steel, Stainless steel type 304
Product Name |
Eaton B-Line series hex head screw
|
Catalog Number |
SCRW,HHC 1/2X2 SS4
|
UPC |
781011024260
|
Product Length/Depth |
2.364 in
|
Product Height |
0.5 in
|
Product Width |
0.866 in
|
Product Weight |
0.132 lb
|
Certifications |
Not Applicable
|
Product Category |
Hardware
|
Type |
Hex head cap screws
|
Finish |
Stainless steel type 304
|
Material |
Steel
|