Eaton SD inductor, 32 uH, 0.41 A Irms, 0.42 A ISAT, 1140 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.
| Product Name |
Eaton SD10 inductor
|
| Catalog Number |
SD10-330-R
|
| UPC |
051712892001
|
| Product Length/Depth |
5.2 mm
|
| Product Height |
1 mm
|
| Product Width |
5.2 mm
|
| Product Weight |
0.098 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
0.412 A
|
| ISAT |
0.420 A
|
| Package Quantity |
3800
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
981 mΩ
|
| Series |
SD
|