Download document () of 20

SD12-SK
Model code: Shroud kit size 1&2

Eaton Bussmann series low voltage NH base shroud kit, 690V, 400A, Non Indicating

General specifications

Product Name
Eaton Bussmann series low voltage NH base shroud kit
Catalog Number
SD12-SK
EAN
5027590589383
UPC
051712495516
Product Length/Depth
213 mm
Product Height
180 mm
Product Width
83 mm
Product Weight
209 g
Compliances
Contact factory
Model Code
Shroud kit size 1&2

Electrical data

Amperage Rating
400 A
Voltage rating
690 V

Export product specification