Download document () of 20
We make what matters work*

SD6030-151-R

Eaton SD6030 inductor, 144 uH, 0.64 A Irms, 0.35 A ISAT, 730 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.

General specifications

Product Name
Eaton SD6030 inductor
Catalog Number
SD6030-151-R
UPC
051712827683
Product Length/Depth
6 mm
Product Height
3 mm
Product Width
6 mm
Product Weight
0.35 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.64 A
ISAT
0.35 A
Package Quantity
2000
Material
Ferrite
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
730 mΩ
Series
SD6030

Export product specification