Download document () of 20

SFRD33
Model code: SICHERUNGSUNTERTEIL D3 E33 1POL DIN HUT

Fuse-base, LV, 63 A, AC 500 V, D3, IEC, rail mount, suitable wire 2.5 - 25 mm2

General specifications

Product Name
Eaton Bussmann series low voltage D0 single pole fuse base
Catalog Number
SFRD33
EAN
5027590510912
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
90 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636
Model Code
SICHERUNGSUNTERTEIL D3 E33 1POL DIN HUT

Electrical data

Amperage Rating
33 A
Voltage rating
500 V

Product specification

Number of poles
One-pole
Fuse size
DIII
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
DIII

Export product specification