Download document () of 20

TC100M125

Eaton Bussmann series low voltage british standard fuse, 125 A, AC 660 V, DC 350 V, V88/B1, 26 x 137 mm, gM, 100M125

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TC100M125
EAN
5027590513289
UPC
051712485081
Product Length/Depth
111 mm
Product Height
34 mm
Product Width
34 mm
Product Weight
209.9 g
Compliances
Not Applicable
Certifications
IEC Rated

Product specifications

Used with
RS200 fuse holder
Amperage Rating
125 A
Fitted with:
Centre bolted tags
Fuse size
BS88/B1
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Motor current rating
100M125
Rated voltage AC
660 V
Rated voltage DC
350 V
Class
Class gM
Fuse type
TC
Utilization category
gM (motor protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
111 mm fixing centre
Construction
BS88/B1
Construction size
B1
Fuse shape
Center bolted tags
Voltage type
AC/DC
Quantity
10
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification