Download document () of 20

TCP100M125A

Eaton Bussmann series low voltage british standard fuse, 100A, AC 660 V, DC 460 V, V88/A4, 26 x 110 mm, gM, 100M125

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TCP100M125A
EAN
5027590513371
UPC
051712485128
Product Length/Depth
111 mm
Product Height
34 mm
Product Width
34 mm
Product Weight
194.7 g
Compliances
Not Applicable
Certifications
IEC Rated

Product specifications

Used with
RS100H fuse holder
Amperage Rating
100 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A4
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
93.7 mm
Breaking capacity
80 kA
Motor current rating
100M125
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gM
Fuse type
TCP
Utilization category
gM (motor protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Connection
94 mm fixing centre
Construction
BS88/A4
Construction size
A4
Fuse shape
Offset slotted bolted tags
Voltage type
AC/DC
Suitable for
RS100 Red spot fuse holder
Packaging type
Standard
Quantity
10
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification