Download document () of 20

TCP63A

Eaton Bussmann series low voltage british standard fuse, 63A, AC 660 V, DC 460 V, V88/A4, 23 x 109 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TCP63A
EAN
5027590513456
UPC
051712485173
Product Length/Depth
109 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
85.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
BS88
IEC 60269
EAC

Product specifications

Used with
RS100H fuse holder
Amperage Rating
63 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A4
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
93.7 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
TCP
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
94 mm fixing centre
Construction
BS88/A4
Construction size
A4
Fuse shape
Offset slotted bolted tags
Voltage type
AC/DC
Suitable for
RS100 Red spot fuse holder
Quantity
10
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification