Download document () of 20

TIA2

Eaton Bussmann series low voltage british standard fuse, 2A, AC 690 V, DC 460 V, V88/A2, 22 x 86 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TIA2
EAN
5027590514194
UPC
051712484909
Product Length/Depth
84.5 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
47.75 g
Compliances
Not Applicable
Certifications
IEC Rated

Product specifications

Used with
RS32H or CM32F fuse holder
Amperage Rating
2 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A2
Current type
AC/DC
Mounting dimension
M5
Center-to-center distance of connections
73 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
TIA
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
73 mm fixing centre
Construction
BS88/A2
Construction size
A2
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Suitable for
CM32F Camaster fuse holder
RS32 Red spot fuse holder
Quantity
20
Voltage rating
690 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification