Plastic jam nut receptacle & hold down clips,without backshell, with 18 male PCB contacts, IP68/69K in unmated conditions; UTS714D18P32
| Product Name | 
                                                Eaton Souriau UTS series plastic waterproof IP68/69k connector
                                             | 
| Catalog Number | 
                                                UTS714D18P32
                                             | 
| Product Length/Depth | 
                                                25.3 mm
                                             | 
| Product Height | 
                                                34.9 mm
                                             | 
| Product Width | 
                                                34.9 mm
                                             | 
| Product Weight | 
                                                21.4 g
                                             | 
| Compliances | 
                                                CSA-C22.2 No.182.3 (please contact us for more details)  ROHS exemption 6.c UL 1977 (please contact us for more details) IEC 61984 (please contact us for more details) | 
| Current rating | 
                                                4 A UL  5 A IEC | 
| Environmental conditions | 
                                                Flammability rating UL94 HB  RoHS REACH | 
| Environmental resistance | 
                                                Resistant against mineral oil  Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz Resistant against oil UV resistant, no degradation after 5 years of exposure in natural environment Resistant against basic bath Resistant against gasoline Resistant against acid bath | 
| Test current | 
                                                5 A IEC  4 A CSA 4 A UL | 
| Test voltage | 
                                                250 V UL  250 V CSA 50 V IEC | 
| Connector accessory option | 
                                                No backshell possibility
                                             | 
| Connector orientation | 
                                                N
                                             | 
| Connector type | 
                                                Receptacle
                                             | 
| Contact delivery | 
                                                Loaded
                                             | 
| Contact gender | 
                                                Pin (Male)
                                             | 
| Contact plating | 
                                                Gold
                                             | 
| Contact type | 
                                                PCB
                                             | 
| Coupling type | 
                                                1/3 Bayonet
                                             | 
| Degree of protection | 
                                                IP68
                                             | 
| Insert material | 
                                                Neoprene
                                             | 
| Layout | 
                                                18
                                             | 
| Shell material | 
                                                Plastic
                                             | 
| Shell size | 
                                                14
                                             | 
| Mating cycles | 
                                                250
                                             | 
| Operating temperature - max | 
                                                105 °C
                                             | 
| Operating temperature - min | 
                                                -40 °C
                                             | 
| Receptacle type | 
                                                Jam Nut Receptacle
                                             | 
| Number Of Contacts | 
                                                18
                                             | 
| Number of cavity #20 | 
                                                18
                                             | 
| Nut material | 
                                                Aluminium
                                             | 
| Salt spray | 
                                                500 hour
                                             |