Download document () of 20

VGE1D2015PX

Male plug for 7 #12 contacts, insulator orientation X; VGE1D2015PX

General specifications

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
VGE1D2015PX
Product Length/Depth
35 mm
Product Height
35 mm
Product Width
44.8 mm
Product Weight
54 g

Product specifications

Environmental conditions
Fire & Smoke
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
Insulator not mounted
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Layout
15
Plug type
Straight Plug
Shell continuity
20.0
Shell material
Aluminium
Shell size
20
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Number Of Contacts
7
Number of cavity #12
7
Salt spray
500 hour

Export product specification