Download document () of 20

VMVL-3-2C-UNV1

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 70W HID equivalent, No guard, Glass lens, 3000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 27W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-3-2C-UNV1
UPC
662276862104
Product Length/Depth
11.83 in
Product Height
11.03 in
Product Width
10.77 in
Product Weight
21.75 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Equivalent luminaire
70W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
3000
Wattage
27W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
122
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification