Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series Cable-Gard W series lifting/stretching reel, Lift, 50 ft, Steel, 3 conductors, Weathertight, 600 Vac, #16 AWG
| Product Name | 
                                                Eaton Crouse-Hinds series Cable-Gard W series lifting/stretching reel
                                             | 
| Catalog Number | 
                                                W16L A03050
                                             | 
| UPC | 
                                                662276334243
                                             | 
| Product Length/Depth | 
                                                15.75 in
                                             | 
| Product Height | 
                                                18.25 in
                                             | 
| Product Width | 
                                                7.94 in
                                             | 
| Product Weight | 
                                                82.85 lb
                                             | 
| Area classification | 
                                                Ordinary/Non-Hazardous Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| NEMA Rating | 
                                                3  3R | 
| Special features | 
                                                Weathertight
                                             | 
| Voltage rating | 
                                                600 Vac
                                             | 
| Cable length | 
                                                60 ft
                                             | 
| Material | 
                                                Steel
                                             | 
| Number of conductors | 
                                                3
                                             | 
| Wire size | 
                                                #14 AWG
                                             | 
| Application | 
                                                Lift
                                             |