Download document () of 20
Fuses

0603FA SMD fuse

Eaton’s 0603FA fast acting 1.6 mm x 0.8 mm surface mount fuses are designed to EIA/IS-722 for overcurrent protection of electronic circuits.  These chip fuses are AEC-Q200 qualified and meet MIL-STD-202, Method 103B (Load humidity test), MIL-STD-202, Method 106E (Moisture resistance test), MIL-STD-202, Method 107D (Thermal shock test) and MIL-STD-202, Method 204D (High frequency vibration test). This is a RoHS compliant, halogen free, lead free fuse.

Technical data sheets

0603FA Fuse datasheet
Fast acting surface mount fuse
1.6 mm x 0.8 mm
AEC-Q200 qualified

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Specifications

Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

Contact us