Download document () of 20

0603HV SMD fuse

Eaton Bussmann® series 0603HV fast-acting SMD fuses are reliable overcurrent protection devices ideal for sensitive electronics. These small 0603 (1608 metric) footprint (1.6 mm x 0.8 mm) surface mount devices are designed to interrupt up to 50 A at 63 V, the smallest-sized fuses on the market capable of supporting this rating.  This is a RoHS compliant, halogen free, lead free fuse family.

Surface mount fast-acting fuses for overcurrent protection in RJ45 connector applications

Eaton fast-acting fuses provide reliable protection for RJ45 connector applications

Specifications

Specifications

Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

Contact us