Download document () of 20

3216TD SMD fuse

Eaton’s 3216TD time delay 3.2 x 1.6 mm surface mount fuses are cURus recognized for overcurrent protection of electronic circuits. These chip fuses meet MIL-STD-202, Method 204 (Vibration). This is a RoHS compliant, halogen free, lead free fuse.

Technical data sheets

3216TD Fuse datasheet
Time delay
3.2 mm x 1.6 mm
Surface mount fuse

3216TD Fuse product aid

Time-delay fuse provides superior protection against inrush currents
Specifications

Specifications

Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

Contact us