Download document () of 20

AMLV Multilayer Varistors | Automotive Rated

Eaton’s Automotive AMLV multi-layer varistors are transient voltage surge suppression devices designed to suppress a variety of transient events, including those specified in IEC 61000-4-2 and other standards used for electromagnetic compliance. They are available in a variety of voltage ranges in order to provide high reliability protection in numerous applications on the power supply, control and signal lines.

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

Contact us